Intrinsic safety barriers are the core of Pepperl+Fuchs' expertise. We offer the widest selection of products for protection of electrical signals located in hazardous areas. Our portfolio of isolated barriers covers the DIN rail mounted K-System and the H-System, designed to be mounted on termination boards.
![H-System interface solution for Yokogawa control systems](/data/general/media/yokogawa/H_isolated_barriers_P8_LR_rdax_161x161_100.jpg)
The intrinsic safety isolated barriers of the H-System are mounted on termination boards. This innovative product is ideal for applications requiring tight DCS or system integration.
![k-system_din-rail_honeywell](/data/general/media/yokogawa/k-system_din-rail_honeywell_rdax_161x161_100.jpg)
Our most popular intrinsic safety isolated barriers are the flexible DIN rail mounted K-System modules. The K-System intrinsic safety barriers connect easily with our power rail assembled in the DIN rail. The use of the power rail reduces the wiring by energizing the modules mounted on the DIN rail.